Parts library

PR-SK-001-0544
Large Collaborative Electric Gripper for FANUC CRX
The Co-Act EGP-C 64 NN FCRXID is a 2-Finger, 24VDC Electric Collaborative gripper, powered by SCHUNK. Designed for easy integration to FANUC CRX-10iA cobots. Incremental force adjustment (50,100% of 230N), 10 mm stroke/Finger. Recommended workpiece weight 1.15 kg (Friction grip). The gripper is equipped with a FANUC CRX-10iA specific flange adaption and pre-wired M8 communication cable. Kit includes set of 2 Fingers for part size range 19.5 – 39.5 mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SK-001-0544 |
| Unit Price | $2,374.24 USD |
| Weight | 1.11 kg |
| Dimensions (L x W x H) | 93 x 126 x 230 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Payload | 1.15 Kg |
| Stroke | 20 mm |
| Grip Force | 230 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.