Parts library
Keyence Light Curtains - 1465mm
PR-KE-001-0004

Keyence Light Curtains - 1465mm

Keyence

The Keyence safety light curtain is composed of a sender/receiver pair of 72 beam axes offering hand protection resolution. This product requires 24 VDC, with an operating distance of 0.2 to 15m, with a category 4 safety rating and IP65/IP67. Also includes the brackets to mount the light curtain on a Vention structure.

Technical Drawing
Technical Drawing
3D Model
Technical Documentation
Technical Documentation
Keyence Laser Scanner & Light Curtain User Manual
GL-R - User Manual
GL-R - Instruction Manual

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-KE-001-0004
Unit Price$2,811.18 USD
Weight2.07176 kg
Dimensions (L x W x H)1440 x 32 x 38 mm
Spec AttributeSpec Value
Technical Specifications
Included in the Box1x Keyence Light Curtains - 1465mm (PR-KE-001-1004), 2x Keyence Light Curtain Main Unit Connection Cable 5m PNP (PR-KE-002-0005), 2x Keyence Light Curtain Mounting Bracket (PR-KE-002-0006), 4x M6 1.0 x 16mm Screw (HW-FN-005-0016), 4x M6 Drop-in Spring Loaded T-Nut (HW-FN-002-0004), 4x M6 Washer with 12mm Outside Diameter (HW-WS-005-0001)

$2,811.18 USD

Looking for more details?

This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.