
Keyence Laser Area Scanner - Parent (Safety Module Compatible)
The Keyence Laser Area Scanner (parent version) is a compact and discrete safety device. Featuring an 8.4m radius safety zone, total and partial muting (optional), and multiple zone monitoring, it can be used in a multitude of applications that require restricted access such as palletizers and robot cells. Keyence's Laser Scanner can be used with Vention’s MachineMotion 2 controllers (CE-CL-010-0004 & CE-CL-010-0001) and Safety Module (CE-SA-008-0000_2) to create a safe work environment. It can also be used as a standalone unit connected to a robot controller. Users will be able to define safety and muting zones with custom geometries suitable for a large array of applications. An e-stop module & reset (CE-SA-007-0000) is recommended. Add child units to create use multiple area scanners in sync. Includes cable CE-SA-120-0001 which is required to connect the Light Curtain to the Safety Module (CE-SA-008-0000_2). Additional kits compatible with this scanner are the area scanner muting kit (CE-AP-002-0000) and bank switching cable (CE-CA-067-5000)
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Keyence Laser Scanner & Light Curtain User Manual | |
| SZ-V - User Manual | |
| SZ-V - Instruction Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KE-101-0001 |
| Unit Price | $4,367.24 USD |
| Weight | 0.118300006 kg |
| Dimensions (L x W x H) | 125 x 143 x 185 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Robot Reach | 8400 mm |
| Included in the Box | 1x Keyence Laser Area Scanner - Parent (PR-KE-001-1001), 1x Keyence Area Scanner SZV Protection Cover (PR-KE-002-0001), 1x Keyence SZ-V Area Scanner Power cable 5m to M12-12 Male (CE-SA-120-0001), 1x Keyence USB cable (USB-A to Mini-B) 2m (PR-KE-002-0003), 4x M8 x 16mm Screw (HW-FN-003-0016), 4x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001) |
$4,367.24 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.