
Keyence Laser Area Scanner - Child
The Keyence Laser Area Scanner (child version) is a compact and discrete safety device. Featuring an 8.4m radius safety zone, total and partial muting (optional), and multiple zone monitoring, it can be used in a multitude of applications that require restricted access such as palletizers and robot cells. Keyence's Laser Scanner can be used with Vention’s MachineMotion 2 controllers (CE-CL-010-0004 & CE-CL-010-0001) and Safety Module (CE-SA-008-0000_2) to create a safe work environment. Users will be able to define safety and muting zones with custom geometries suitable for a large array of applications. Must be used with a Laser Area Scanner (parent version).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Keyence Laser Scanner & Light Curtain User Manual | |
| SZ-V - User Manual | |
| SZ-V - Instruction Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KE-001-0002 |
| Unit Price | $3,857.14 USD |
| Weight | 1.8707999 kg |
| Dimensions (L x W x H) | 125 x 143 x 120 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Robot Reach | 8400 mm |
| Included in the Box | 1x Keyence Laser Area Scanner - Child (PR-KE-001-1002), 1x Keyence Area Scanner SZV Protection Cover (PR-KE-002-0001), 1x Keyence Light Curtain Connection cable 5m (PR-KE-002-0004), 4x M8 x 16mm Screw (HW-FN-003-0016), 4x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001) |
$3,857.14 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.