Parts library

ST-SP-015-0002
Keyboard Mount for Gas Spring Display Mounting Arm
Deluxe keyboard and mouse tray designed with 100 x 100 mm VESA holes that connect to your VESA monitor mount (ST-SP-015-0001). The 25 x 9.5 inch tray features plush wrist padding for comfort and a mouse pad which can be placed for left and right-handed users. The keyboard area is 7 inch deep which will fit most keyboards.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-015-0002 |
| Unit Price | $79.98 USD |
| Weight | 2.04 kg |
| Dimensions (L x W x H) | 632 x 247 x 25 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
Questions about this part?
Post a question on Vention community forum for insights on this part.