Parts library

HW-AR-102-0400
Guided Double-Acting Pneumatic Actuator with Pinch Guarding, 400mm Stroke
Vention's Guided Double-Acting Pneumatic Actuator with Pinch Guards, Powered by SMC, has a 25mm bore and 400mm stroke. This guided cylinder actuator is capable of a pushing force up to 344N axially. With sheetmetal siding, this solutions provides pinch guarding on 3 sides, allowing for easier integration of pneumatics into collaborative applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-AR-102-0400 |
| Unit Price | $973.22 USD |
| Weight | 6.29 kg |
| Dimensions (L x W x H) | 523.5 x 178 x 67.5 mm |
| Associated Fasteners | 4 x HW-FN-002-0006, 4 x HW-FN-008-0050, 4 x CE-WS-005-0005 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Clamping Force | 344 (at 0.7 MPa) N |
| Max Linear Speed | 500 mm/s |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 6 meters of 6mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.