Parts library

MO-CV-001-0585__3
Grooved Rollers for Roller Conveyors, 585mm
High quality conveyor roller designed to be mounted on Vention extrusions individually or in groups of 5 using our conveyor roller brackets. Outside diameter is 50mm. Distance between extrusions is 585mm. Each roller can support loads up to 40kg.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| O-ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-001-0585__3 |
| Unit Price | $27.57 USD |
| Weight | 1.559 kg |
| Dimensions (L x W x H) | 609 x 50 x 50 mm |
| Material | Steel |
| Surface Finish | Zinc Plated |
| Standards | With a 90mm spacing between the rollers, it is recommended that the item supported has a length of at least 270mm (3x90mm) for smooth rolling. The point is to have three rollers supporting the item at all times. |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 275 N |
| Load Capacity | 294 N |
| Max Linear Speed | 2000 mm/s |
| Displacement Ratio | 157.7 mm/turn |
Questions about this part?
Post a question on Vention community forum for insights on this part.