Grooved Rollers for Belt-driven Conveyors, 585mm

Grooved Rollers for Belt-driven Conveyors, 585mm

$35.42 USD
Obsolete
High quality conveyor roller designed to be mounted on Vention extrusions. Outside diameter is 50mm. Distance between extrusions is 585mm. Each roller can support loads up to 20kg.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number MO-CV-001-0585__2
Weight 1.379 kg
Dimensions (L x W x H) 50.0 x 600.0 x 50.0 mm
Unit Price $35.42 USD
Material Steel
Surface finish Zinc plated
Standards With a 90mm spacing between the rollers, it is recommended that the item supported has a length of at least 270mm (3x90mm) for smooth rolling. The point is to have three rollers supporting the item at all times.
Have a question about this part?
Ask in the forum! Go to the forum