Parts library

MO-CV-001-0585
Grooved Rollers for Belt-driven Conveyors, 585mm
High quality conveyor roller designed to be mounted on Vention extrusions. Outside diameter is 50mm. Distance between extrusions is 585mm. Each roller can support loads up to 20kg.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | MO-CV-001-0585 | 
| Unit Price | $78.35 USD | 
| Weight | 1.379 kg | 
| Dimensions (L x W x H) | 50 x 600 x 50 mm | 
| Material | Steel | 
| Surface Finish | Zinc plated | 
Questions about this part?
Post a question on Vention community forum for insights on this part.