
Force/Torque Sensor for UR - 6 Axis - High Torque
The NRS-6 Force/Torque Sensor kit for UR has a maximum load capacity of ±2000N and includes an ethernet gateway, mounting flanges and URCap for a real plug and play experience. The high stiffness, durable and accurate multi-axis force torque sensor design is suitable for demanding force-sensitive applications such as grinding, polishing, object weighing, and velocity adjustment based on payload. URCap available for download on the manufacturer's website. What is in the UR kit with ref. number NRS-6200-D80-UR 1x NRS-6200-D80 6-axis force/torque sensor 1x USB flash drive with software & documentation 1x NRC-ETH communication box (ethernet gateway) Cabling Mounting flanges
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| NRS-6 User Manual General EN 1.9 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-ZE-001-0274 |
| Unit Price | $6,201.00 USD |
| Weight | 0.625 kg |
| Dimensions (L x W x H) | 47 x 134 x 134 mm |
$6,201 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.