Parts library

ST-PN-006-0002
Foam Core Board, Black 6mm
These PVC foam-core panels are the lightest way to separate space. They are completely opaque. Use them as an economic way to close-up your trade-show booths. Panels can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-006-0002 |
| Unit Price | $15.16 USD |
| Weight | 0.76 kg |
| Dimensions (L x W x H) | 305 x 305 x 6 mm |
| Material | Foam core |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.