Parts library
.jpg)
PR-FB-001-0200
FlexiBowl® 200
FlexiBowl® 200 is a high-performance flexible parts feeding system that uses a rotating disk and flip impulse technology to separate, orient, and distribute parts uniformly onto a vision-guided surface. Designed for industrial and collaborative robot applications, it handles parts ranging from 1 mm to 20 mm, with a maximum capacity of 200 g and up to 300 parts per cycle, ensuring efficient and reliable automated feeding.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| FlexiBowl 200 Datasheet | |
| FlexiBowl 200 Pneumatic diagram |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FB-001-0200 |
| Unit Price | $11,600.00 USD |
| Weight | 18 kg |
| Dimensions (L x W x H) | 500 x 500 x 550 mm |
| Material | Stainless Steel & Aluminum |
| Surface Finish | Brushed, Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.