FANUC SCARA SR-6iA
FANUC SCARA robots are ideally suited to robotic assembly, robotic pick and place, inspection and robotic packaging applications. The SR-3iA is a medium-size SCARA by Fanuc in their SR series with a payload of 6kg and reach of 650mm.
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FA-106-0000 |
Weight | 30.0 kg |
Dimensions (L x W x H) | 468.0 x 180.0 x 585.0 mm |
Unit Price | Contact us |
Performance
Spec Attribute | Spec Value |
---|---|
Reach | 650 mm |
Repeatability | J1, J2, J3: 0.01mm J4: 0.004 mm |
Max Payload | 6 kg |
Robot Weight | 30 kg |
Degrees of Freedom | 4 |
Typical Average Power Consumption | 350 W |
Movement
Spec Attribute | Spec Value |
---|---|
J1 Movement Range | 296 degrees |
J2 Movement Range | 300 degrees |
J3 Movement Range | 210 mm |
J4 Movement Range | 1440 degrees |
Max Linear Speed | J3: 2000 mm/s |
Max Rotational Speed | J4: 2500 degrees/s |
Features
Spec Attribute | Spec Value |
---|---|
Robot IP Rating | 20 |
Controller IP Rating | 20 |
Warranty | 12 Months |
Controller
Spec Attribute | Spec Value |
---|---|
Controller Power Source | 200-240Va.c. 50/60Hz Single phase |
Controller Dimensions | 440 mm x 260 mm x 88.6 mm |
Controller Digital Ports | 12 in, 12 out |
Robot to Controller Cable Length | 1.5 m |
Compatible Parts
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
Epson T6-B602SS
PR-EP-001-0079
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003