FANUC SCARA SR-12iA

FANUC SCARA SR-12iA

FANUC SCARA robots are ideally suited to robotic assembly, robotic pick and place, inspection and robotic packaging applications. The SR-12iA is a large-size SCARA by Fanuc in their SR series with a payload of 12kg and reach of 900mm.

General Specifications

Spec Attribute Spec Value
Part Number PR-FA-112-0000
Weight 53.0 kg
Dimensions (L x W x H) 674.0 x 280.0 x 918.0 mm
Unit Price Contact us

Performance

Spec Attribute Spec Value
Reach 900 mm
Repeatability J1, J2, J3: 0.01mm J4: 0.005 mm
Max Payload 12 kg
Robot Weight 53 kg
Degrees of Freedom 4
Typical Average Power Consumption 500 W

Movement

Spec Attribute Spec Value
J1 Movement Range 290 degrees
J2 Movement Range 290 degrees
J3 Movement Range 300 mm
J4 Movement Range 1440 degrees
Max Linear Speed J3: 2800 mm/s
Max Rotational Speed J4: 2500 degrees/s

Features

Spec Attribute Spec Value
Robot IP Rating 20
Controller IP Rating 20
Warranty 12 Months

Controller

Spec Attribute Spec Value
Controller Power Source 200-240Va.c. 50/60Hz Single phase
Controller Dimensions 440 mm x 260 mm x 88.6 mm
Controller Digital Ports 12 in, 12 out
Robot to Controller Cable Length 1.5 m
Have a question about this part?
Ask in the forum! Go to the forum