Parts library

ST-PN-019-2115
Extrusion T-slot Cover, 2115mm
Vention's T-slot Cover clips easily into any standard Vention Extrusion T-slot. Perfect for preventing particulate ingress into extrusions and provides a seamless appearance to the extrusion. Sold in standard Vention increments starting at 180mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-019-2115 |
| Unit Price | $7.21 USD |
| Weight | 0.12693 kg |
| Dimensions (L x W x H) | 2115 x 16 x 6 mm |
| Material | 6005-T5 |
| Surface Finish | Dark Blue Anodization, 6um |
Questions about this part?
Post a question on Vention community forum for insights on this part.