Parts library

MO-GR-016-1002
Extended Hook Attachment For ISO-50 Robot Flange Multi-Tool Adapter
Useful in machine tending applications, this extended hook is attached to the multi-tool adapter (MO-GR-015-1050) to allow cobots to easily interact with drawer handles. Combine with the spacer (MO-GR-016-1001) if needed.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| ISO-50 Robot Flange Multi-Tool Adapter Datasheet | |
| Machine Tending Hardware Kit Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-016-1002 |
| Unit Price | $75.89 USD |
| Weight | 0.085 kg |
| Dimensions (L x W x H) | 121 x 77 x 32 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Black Anodize |
| Associated Fasteners | 4 x HW-FN-005-0012 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | Fasteners for attaching to MO-GR-015-1050 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M6 x 1.0 x 12mm, Low Profile Socket Head | HW-FN-005-0012 | 4 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.