Parts library

MO-LM-026-1530__2
Enclosed Timing Belt Actuator, 1530mm Length
Vention's updated enclosed timing belt actuator is an all-in-one solution. This product includes the guideways and sensor mounts already built into the system and features a dust resistant design with no pinch points. The new version adds new mounting options, improved shaft design, and magnetic retention of the steel cover. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Enclosed Timing Belt Actuator | |
| Selecting a Linear Axis Actuator | |
| Vention Maintenance Guide |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-026-1530__2 |
| Unit Price | $3,311.13 USD |
| Weight | 24.85081 kg |
| Dimensions (L x W x H) | 1775.5 x 180 x 112.5 mm |
| Material | Aluminum & Steel |
| Surface Finish | Blue Anodized, 10 um |
| Associated Fasteners | 6 x HW-FN-002-0001, 1 x HW-FN-003-0008, 6 x HW-FN-003-0022, 6 x HW-FN-031-0001 |
| Light Duty Fasteners | 6 x HW-FN-002-0001, 1 x HW-FN-003-0008, 6 x HW-FN-003-0016, 6 x HW-FN-031-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 1200 N |
| Load Capacity | 3300 N |
| Stroke | 1390 mm |
| Repeatability Including Backlash | ±0.3 mm |
| Max Linear Speed | 2500 mm/s |
| Max Acceleration | 2000 mm/s2 |
| Displacement Ratio | 208 mm/turn |
Questions about this part?
Post a question on Vention community forum for insights on this part.