Enclosed Lead Screw Actuator, 1530mm Length
$3,947.12 USD
Ships in 5 days
Vention's enclosed lead screw actuator is an all-in-one solution for high loads that require self locking. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Simply connect any NEMA 34 powertrain components to the lead screw coupling and go! This actuator is ideal for lifting operations where safety is paramount.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-047-1530 |
Weight | 27.4605 kg |
Dimensions (L x W x H) | 1672.5 x 270.0 x 112.5 mm |
Unit Price | $3,947.12 USD |
Material | Steel, Aluminum |
Surface finish | Blue Anodized |
Associated Fasteners | 8 x HW-FN-002-0001 , 2 x HW-FN-003-0008 , 8 x HW-FN-003-0022 , 8 x HW-FN-031-0001 |
Light-Duty Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0016 , 8 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 5500 N |
Stroke | 1315 mm |
Repeatability | 0.025 mm |
Max Linear Speed | 50 mm/s |
Displacement Ratio | 4 mm/turn |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Flush Inductive Proximity Sensor
CE-SN-004-0003
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000