
Electric collaborative flexible gripper
$3,684.57 USD
Obsolete
Electric collaborative gripper with 40mm stroke per jaw, powered by SCHUNK. Maximum gripping force of 100N. Recommended for use with payloads of 0.5 kg. Compatible with UR3e, UR5e, UR10e, UR16e UR3, UR5, UR10 (CB3.1) (CBSeries: Software Version 3.11 and higher e-Series: Software Version 5.5 and higher). Included in the box: 2 flexible fingers, 2 fixed fingers, finger tips, URcap on a usb stick, I/O link master, cables, velcro tapes tools and instruction manual.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SK-001-0096 |
Weight | 0.95 kg |
Dimensions (L x W x H) | 205.0 x 122.0 x 87.0 mm |
Unit Price | $3,684.57 USD |
Compatible Parts

Bellows Suction Cup 60 mm
PR-MB-001-0084

End Effector Adapter for Epson T3 Robots
PR-MB-001-0209

Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221

Bellows Suction Cup 30mm
PR-MB-001-0552

Flat Suction Cup 35mm
PR-MB-001-0554

Flat Suction Cup, 75mm
PR-MB-001-0087

Robot Calibration Flange
ST-RB-020-0003

Machine Tending Robot Calibration Flange
ST-RB-020-0005