Marketplace

CE-SA-007-0000
E-Stop Module with Reset
VentionEmergency stop and Reset to either immediately power off all actuators connected to the MachineMotion controller or reset the controller once an emergency event occurs. Includes a 5m long cable to connect directly to the controller's Safety Input. Compatible with current version of MachineMotion and multiple Emergency Stop and Reset Module can be connected together in series. A Jumper is also included when only one Module is in use.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Safety Enclosure Ecosystem | View |
EU Declaration of Conformity - E-Stop | View |
Vention SISTEMA-library 2024-04-02 | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | CE-SA-007-0000 |
Unit Price | $340.58 USD |
Weight | 0.6202 kg |
Dimensions (L x W x H) | 145.0 x 88.0 x 70.0 mm |
Material | ABS, Aluminum |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Supply Voltage | 24 V |
Certification | CE |
Temperature Range | 0 to 40 °C |
Included in the Box |
|