Parts library

MO-CV-027-2475
Dorner 3200 Belt Conveyor, 1219mm x 2475mm
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 3200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-027-2475 |
| Unit Price | $8,887.35 USD |
| Weight | 122 kg |
| Dimensions (L x W x H) | 2475 x 1277.5 x 96.2 mm |
| Material | Various |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Capacity | see technical documents for details |
| Belt Length | 2475 mm |
| Max Linear Speed | 860 mm/s |
Questions about this part?
Post a question on Vention community forum for insights on this part.