Parts library

PR-DA-101-0295
Datalogic Light Curtain Kit - 750mm (Safety Module Compatible)
Datalogic safety light curtain, sender/receiver pair, hand protection, 24 VDC, 30mm resolution, 750mm protected height, 0.2-20m operating distance, safety category Type 4, configurable, IP65, (2) 18-pin proprietary connections. Also includes the 4 brackets to mount the light curtain on a structure. Includes cables CE-SA-105-0001 & CE-SA-106-0001 which are required to connect the Light Curtain to the Safety Module (CE-SA-008-0000_2).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Datalogic Laser Scanner & Light Curtain User Manual | |
| Datalogic Light Curtains - Instruction Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-DA-101-0295 |
| Unit Price | $1,643.72 USD |
| Weight | 0.18 kg |
| Dimensions (L x W x H) | 35 x 38 x 40 mm |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Certification | CE, SIL 3 |
Questions about this part?
Post a question on Vention community forum for insights on this part.