Datalogic Light Curtain Kit - 1500mm (Safety Module Compatible)
$2,549.72 USD
Ships in 3 days
Datalogic safety light curtain, sender/receiver pair, hand protection, 24 VDC, 30mm resolution, 1500mm protected height, 0.2-20m operating distance, safety category Type 4, configurable, IP65, (2) 18-pin proprietary connections. Includes 4 brackets to attach the light curtain to a structure. Includes cables CE-SA-105-0001 & CE-SA-106-0001 which are required to connect the Light Curtain to the Safety Module (CE-SA-008-0000_2).
Length:
Quantity:
Technical Drawings
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-DA-101-0296 |
Weight | 0.18 kg |
Dimensions (L x W x H) | 35.0 x 38.0 x 40.0 mm |
Unit Price | $2,549.72 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
IP Rating | 65 |
Certification | CE, SIL 3 |
Compatible Parts
Datalogic Light Curtain Kit - 750mm
PR-DA-001-0295
Datalogic Laser Area Scanner - Parent (stand-alone)
PR-DA-001-0489
Datalogic Laser Area Scanner - Child
PR-DA-001-0582
Left Gate Bolt without Interlock
ST-SE-006-1011 v2
Datalogic Light Curtain Kit - 1500mm
PR-DA-001-0296
Safety Interlock Door Switch
CE-SA-010-0000
Right Gate Bolt with Interlock
ST-SE-006-0001 v2
Right Gate Bolt without Interlock
ST-SE-006-0011 v2
Left Gate Bolt with Interlock
ST-SE-006-1001 v2