Parts library

HW-FN-060-2076
Concrete Screw Anchors (Bag of 8), 3/8 x 3 in
Bag of 8: This 3/8 x 3 in screw style anchor is used to mount Vention's Area Scanner Mounting Plates and Pallet Locators. NOTE: Anchors must be properly installed into 20.7 MPa (3000 psi) concrete. Concrete should be inspected to ensure it is structurally sound. Tensile strength of each anchor is 9.6 kN (2158 lbs) and 10.4 kN (2338 lbs) in shear. An appropriate safety factor must be added according to the application and norms. The anchors should be torqued to 54Nm (40 ft-lbs).
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-060-2076 |
| Unit Price | $86.11 USD |
| Weight | 0.16 kg |
| Dimensions (L x W x H) | 80 x 14 x 112 mm |
| Material | Carbon Steel |
| Surface Finish | Zinc-plated |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Shear Capacity | 10.4 kN |
| Tensile Capacity | 9.6 kN |
Questions about this part?
Post a question on Vention community forum for insights on this part.