Parts library

HW-CA-005-0001
Medium Cobot Dress Pack
This kit includes everything you need for your cobot's cable management. Included in this kit is 3m of 29mm round corrugated conduit that can be easily shortened to fit your cobot, 2 swivel mounting brackets, 2 conduit end caps, and an end of arm conduit bulkhead mount.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | HW-CA-005-0001 | 
| Unit Price | $665.50 USD | 
| Weight | 0.6 kg | 
| Dimensions (L x W x H) | 210 x 230 x 70 mm | 
| Spec Attribute | Spec Value | 
|---|---|
| Technical Specifications | |
| Compatible With | Medium cobots such as UR10 and CRX10 | 
Questions about this part?
Post a question on Vention community forum for insights on this part.