Brushed Aluminum Panel, 3/8'' [9.53mm]
$94.40 USD / sq. ft.
Ships in 7 days
5052-H32 aluminum is a medium strength alloy with exceptional corrosion resistance. This aluminum sheet can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts. Panel is brushed on one side only.
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-016-0004 |
Weight | 2.39 kg |
Dimensions (L x W x H) | 305.0 x 305.0 x 9.53 mm |
Unit Price | $94.40 USD |
Material | 5052-H32 |
Surface finish | Brushed, one side only |
Compatible Parts
HDPE Panel, White 3/8'' [9.52mm]
ST-PN-001-0005
Panel Retainers
ST-PN-007-0001
Brushed Aluminum Panel, 1/8'' [3.18mm]
ST-PN-016-0001
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]
ST-PN-011-0001
HDPE Panel, Black 1/8'' [3.18mm]
ST-PN-001-0007
5052-H32 Aluminum Sheet, 12 Ga. [2.05mm]
ST-PN-015-0001
HDPE Panel, White 1/8'' [3.18mm]
ST-PN-001-0006
5052-H32 Aluminum Sheet, 14 Ga. [1.63mm]
ST-PN-015-0002
5052-H32 Aluminum Sheet, 16 Ga. [1.29mm]
ST-PN-015-0003
Stainless Steel Panel, 11 Ga. [3.13mm]
ST-PN-018-0001