Bellows Suction Cup 60 mm
$41.69 USD
Ships in 5 days
Bellows suction cup (60 mm diameter), G3/8 male threaded connection. Fits with Millibar's manifolds and level compensator. Material: Nitrile.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0084 |
Weight | 0.04 kg |
Dimensions (L x W x H) | 62.0 x 62.0 x 51.0 mm |
Unit Price | $41.69 USD |
Compatible Parts
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Epson T6-B602SS
PR-EP-001-0079
Epson T3-401S
PR-EP-001-0073
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
Cobot End Effector Plate
ST-RB-004-0001