Parts library

CE-CA-026-0003
Auxiliary Device Inputs Splitter
M12 8 pin splitter used to connect an encoder (CE-SN-002-0001) and a digital I/O module (CE-MD-001-0001) on a single auxiliary device input port on the MachineMotion.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-026-0003 |
| Unit Price | $18.54 USD |
| Weight | 0.03 kg |
| Dimensions (L x W x H) | 48.9 x 40 x 14.5 mm |
| Material | Plastic |
Questions about this part?
Post a question on Vention community forum for insights on this part.