Parts library
![Acrylic Panel, Clear 1/4'' [6.35mm]](https://assets.vention.io/parts/images/ST-PN-008-0001/acrylic-panel-clear-1-4-6-35mm.png)
ST-PN-008-0001
Acrylic Panel, Clear 1/4'' [6.35mm]
Excellent material for decoration and recommended for anything involving fabrication or processing (machining). Panels can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-008-0001 |
| Unit Price | $18.35 USD |
| Weight | 0.64 kg |
| Dimensions (L x W x H) | 305 x 305 x 6 mm |
| Material | Clear Acrylic |
Questions about this part?
Post a question on Vention community forum for insights on this part.