![Locating Fixture Locking Nut](https://assets.vention.io/parts/images/ST-SP-007-0005/locating-fixture-locking-nut.png)
Locating Fixture Locking Nut
$25.30 USD
Ships next day
Locking nut for locating fixture Z screw and V-Block locator.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-007-0005 |
Weight | 0.017 kg |
Dimensions (L x W x H) | 27.0 x 27.0 x 6.0 mm |
Unit Price | $25.30 USD |
Material | 1010/1008 Steel |
Surface finish | Zinc Plating |
Compatible Parts
![45x45 Angular Joint Gusset, with Locators 45x45 Angular Joint Gusset, with Locators](https://assets.vention.io/parts/images/ST-HP-005-0002/thumb_45x45-angular-joint-gusset-with-locators.png)
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
![M3-0.5 x 5mm Button Cap Screw M3-0.5 x 5mm Button Cap Screw](https://assets.vention.io/parts/images/CE-FN-003-2005/thumb_m3-0-5-x-5mm-button-cap-screw.png)
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
![M3 Steel Washer with 7mm Outside Diameter M3 Steel Washer with 7mm Outside Diameter](https://assets.vention.io/parts/images/HW-WS-009-0001/thumb_m3-steel-washer-with-7mm-outside-diameter.png)
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001