Parts library

HW-FN-002-0003
T-Bar for Conveyor Mounting Brackets
This is the T-Bar that is used in the Belt Conveyor T-slot. They use a 10mm opening and M6 fasteners instead of the standard 8mm opening Vention uses.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-002-0003 |
| Unit Price | $7.30 USD |
| Weight | 0.044 kg |
| Dimensions (L x W x H) | 67 x 14.3 x 8.33 mm |
| Material | Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.