6mm to 8mm inline One-touch Fitting
$3.11 USD
Ships next day
6mm to 8mm inline One-Touch Fitting For Vention 6mm to 8mm Pneumatic Tubing
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-AR-002-0006 |
Weight | 0.0028 kg |
Dimensions (L x W x H) | 13.0 x 13.0 x 29.0 mm |
Unit Price | $3.11 USD |
Material | Plastic |
Compatible Parts
Guided Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-002-0100
8mm Wye Splitter One-Touch Fitting
HW-AR-002-0009
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001
6mm Wye Splitter One-Touch Fitting
HW-AR-002-0008
6mm OD Blue Tubing 5-meter Extension
CA-TB-006-0001
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100
Compact Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-001-0200
Compact Double-Acting Pneumatic Actuator, 300mm Stroke
MO-AR-001-0300