Parts library
.png)
RS-SD-000-0001
3x4 EOAT for Rapid Series Sanding
This Sanding Tool combines the expertise of PushCorp, 3M, and Keyence into a single tool for use with Vention's Rapid Series Sanding solution.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| 3M Clean Sanding Abrasive Systems | |
| IL-300 User-Manual | |
| IL-300 Instruction Manual | |
| IL-300 Datasheet | |
| User Manual PR-PC-002-0001 | |
| User Manual PR-PC-001-0062 AFD62-1-04014 | |
| Product Flyer PR-PC-001-0062 AFD62-1-04014 | |
| CE Certificate PR-PC-001-0062 AFD62-1-04014 | |
| CE Certificate PR-PC-002-0001 RPS100-04012 | |
| PuschCorp Warranty |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-SD-000-0001 |
| Unit Price | Contact Us |
| Weight | 5 kg |
| Dimensions (L x W x H) | 313 x 135 x 210 mm |
| Material | N/A |
| Surface Finish | N/A |
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.