Parts library

HW-FN-010-0010
M4-0.7 x 10mm Low-Profile Socket Head Screw
M4-0.7 x 10mm Low-Profile Socket Head Screw. Screws are black oxide. Zinc plating is available on request.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-010-0010 |
| Unit Price | $2.63 USD |
| Weight | 0.0015 kg |
| Dimensions (L x W x H) | 12.8 x 7 x 7 mm |
| Material | Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.