3" x 3" Shim Kit, 7/8" Slotted (36 Pieces)
$127.60 USD
Ships next day
This shim kit can be used to level the floor anchor plate of the 247.5 mm extrusion structures. It includes 6x 0.001, 6x 0.003, 6x 0.005, 6x 0.010, 4x 0.020, 4x 0.050, 4x 0.075 inches shims. The shims have 7/8 inch slot which is suitable for our 1/2 inch anchor bolts.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-SH-001-0001 |
Weight | 1.6 kg |
Dimensions (L x W x H) | 20.0 x 76.2 x 76.2 mm |
Unit Price | $127.60 USD |
Material | Stainless Steel |
Compatible Parts
45x45mm (315mm) Aluminum Extrusion
ST-EXT-001-0315
45x45mm (720mm) Aluminum Extrusion
ST-EXT-001-0720
45x45mm (90mm) Aluminum Extrusion
ST-EXT-001-0090
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x45mm (180mm) Aluminum Extrusion
ST-EXT-001-0180
45x45mm (450mm) Aluminum Extrusion
ST-EXT-001-0450
45x45mm (855mm) Aluminum Extrusion
ST-EXT-001-0855
45x45mm (990mm) Aluminum Extrusion
ST-EXT-001-0990
45x45mm (810mm) Aluminum Extrusion
ST-EXT-001-0810
45x45mm (225mm) Aluminum Extrusion
ST-EXT-001-0225