M8 x 1.25 x 22 mm Standard Hex Socket Head, Class 12.9
$0.65 USD
Ships next day
Standard hex socket head M8 x 1.25 mm, 22 mm long. The screw has a black oxide finish and the grade is 12.9.
Length:
Quantity:
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-003-1022 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 30.0 x 13.0 x 13.0 mm |
Unit Price | $0.65 USD |
Material | Alloy Steel |
Surface finish | Black Oxide |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585