Parts library

MO-PL-002-0239
239mm Roller-to-Roller O-Ring for Straight Conveyor Segments
Polyurethane o-ring with 5.56 mm diameter and 239 mm length. It is used for roller-to- roller drive. Compatible with Vention's grooved rollers (MO-CV-001-0585__3) for straight and skewed o-ring roller conveyors.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-PL-002-0239 |
| Unit Price | $3.85 USD |
| Weight | 0.015 kg |
| Dimensions (L x W x H) | 76 x 76 x 5.56 mm |
| Material | Cyclothane 88A |
| Surface Finish | Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.