Parts library

MO-PL-002-0217
217mm O-ring for Curved Smart O-ring Roller Conveyor
Polyurethane o-ring with 5.56 mm diameter and 217 mm length. It is used for tapered roller-to-tapered roller drive. Compatible with Vention's grooved tapered rollers (MO-CV-030-0585) for curved o-ring roller conveyors (MO-CV-030-0012).
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-PL-002-0217 |
| Unit Price | $4.50 USD |
| Weight | 0.004 kg |
| Dimensions (L x W x H) | 69 x 69 x 5.56 mm |
| Material | Cyclothane 88A |
| Surface Finish | Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.