Parts library

HW-FN-005-0025
M6 x 1.0 x 25 mm, Low Profile Socket Head
Socket Head Screw, M6 × 25 mm (1/4"-20 × 0.98 in). Screws have a black oxide finish.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-005-0025 |
| Unit Price | $0.44 USD |
| Weight | 0.0062 kg |
| Dimensions (L x W x H) | 29 x 10 x 10 mm |
| Material | Steel |
| Surface Finish | Plain |
Questions about this part?
Post a question on Vention community forum for insights on this part.