10mm Stem to 12mm One-Touch Fitting
$17.84 USD
Ships next day
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-AR-002-0038 |
Weight | 0.004535924 kg |
Dimensions (L x W x H) | 49.0 x 19.0 x 19.0 mm |
Unit Price | $17.84 USD |
Material | Nylon Plastic |
Surface finish | As Manufactured |
Compatible Parts
Guided Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-002-0100
6mm to 8mm inline One-touch Fitting
HW-AR-002-0006
8mm Wye Splitter One-Touch Fitting
HW-AR-002-0009
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001
6mm Wye Splitter One-Touch Fitting
HW-AR-002-0008
6mm OD Blue Tubing 5-meter Extension
CA-TB-006-0001
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100
Compact Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-001-0200
Compact Double-Acting Pneumatic Actuator, 300mm Stroke
MO-AR-001-0300
Guided Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-002-0200