- Categories See all
- New Vention Parts
- Structural & Framing
- Frame Accessories
- Fixtures & Tooling
- Panels and Table Tops
- Robot Mounting
- Robot End-of-Arm Tools
- Robots
- Safety
- Wheels
- Linear Motion
- Rotary Motion
- Pneumatics
- Material Handling
- Controls & Motors
- Software
- Cabling
- Fasteners
- Consumables
- Tools
- Merchandise
247.5 mm Extrusion Ecosystem

247.5x247.5mm (1845mm) Aluminum Extrusion
ST-EXT-011-1845

247.5x247.5mm Extrusion Assembly Plate
ST-GP-001-0027

Large Extrusion Leveling Fixture
ST-SP-016-0001

Gusset Assembly for 247.5 mm Extrusion
ST-GP-003-0007

Floor Anchor for 247.5mm Extrusions
ST-SE-001-0008

3" x 3" Shim Kit, 7/8" Slotted (36 Pieces)
HW-SH-001-0001

247.5 X 247.5 mm Extrusion Endcap
HW-EC-011-0001