- Categories See all
- New Vention Parts
- Structural & Framing
- Frame Accessories
- Fixtures & Tooling
- Panels and Table Tops
- Robot Mounting
- Robot End-of-Arm Tools
- Robots
- Safety
- Wheels
- Linear Motion
- Rotary Motion
- Pneumatics
- Material Handling
- Controls & Motors
- Software
- Cabling
- Fasteners
- Consumables
- Tools
- Merchandise
Leveling Feet and Floor Mounts

M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001

M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002

M14 x 66mm Leveling Foot, with 120mm Diameter Base
HW-LF-002-0000

Floor Anchor, 45mm x 90mm
ST-SE-001-0003

Machine Guarding Floor Anchor
ST-SE-001-0005

Floor Anchor, 90mm x 90mm
ST-SE-001-0004 v2

Leveling Foot Floor Bracket
HW-LF-001-0004

Hydraulic Lift Assembly, Manual
MO-HY-001-0001

88x43mm Aluminum Mounting Plate
ST-SP-012-0001

Floor Anchor for 247.5mm Extrusions
ST-SE-001-0008

3" x 3" Shim Kit, 7/8" Slotted (36 Pieces)
HW-SH-001-0001