Community Designs

work table
a hard and stable table to work
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-WS-43459 |
| Weight | 36.94 kg |
| Dimensions (L x W x H) | 1610 x 935 x 994 mm |
| Application | Assembly |
| Assembly Time | 01:57 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 1 |
![]() | 4 | |
![]() | 4 | |
![]() | 4 | |
![]() | 4 | |
![]() | 3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm | 4 |
![]() | 90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day | 4 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.4175 m² | 1 |
![]() | 19 | |
![]() | 19 | |
![]() | 13 | |
![]() | 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day | 16 |





![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004/hdpe-panel-black-1-4-6-35mm.png)



