vention-logo-sm
Community Designs
Wall of Whiteboards (6x4)

Wall of Whiteboards (6x4)

Community design

A wall of whiteboards. 6x4 ULINE. You can mount 3 of them in this wall.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-358933
Weight36.39 kg
Dimensions (L x W x H)2699 x 1439 x 1935 mm
ApplicationOther Equipment
Assembly Time04:49

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (1215mm) Aluminum Extrusion image
45x45mm (1215mm) Aluminum ExtrusionST-EXT-001-1215 - 1215 X 45 X 45 mmShips next day
3
Part 45x45mm (1890mm) Aluminum Extrusion image
45x45mm (1890mm) Aluminum ExtrusionST-EXT-001-1890 - 1890 X 45 X 45 mmShips next day
4
Part 45x45mm (1935mm) Aluminum Extrusion image
45x45mm (1935mm) Aluminum ExtrusionST-EXT-001-1935 - 1935 X 45 X 45 mmShips next day
1
Part 45x45mm (1260mm) Light Aluminum Extrusion image
45x45mm (1260mm) Light Aluminum ExtrusionST-EXT-101-1260 - 1260 X 45 X 45 mmShips next day
2
Part 45x45mm (1305mm) Light Aluminum Extrusion image
45x45mm (1305mm) Light Aluminum ExtrusionST-EXT-101-1305 - 1305 X 45 X 45 mmShips next day
1
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
4
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
16
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
12
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
16
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
182
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
182

$1,863.75 USD

Similar Parts