Community Designs

Vertical palletizer for Universal Robots UR10e with Schmalz Vacuum Gripper
Vertical palletizer for Universal Robots UR10e with a range extension of over 1250 mm. Comes with MachineMotion controller, and URCaps (Robot Cell Integration Kit) to integrate seamlessly with Universal Robots. PLEASE REVIEW BEFORE PURCHASING (support@vention.io)
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | PZ-CB-66925 v8 |
| Weight | 0.00 kg |
| Dimensions (L x W x H) | 1652 x 1228 x 1855 mm |
| Application | Packaging |
| Assembly Time | 00:00 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |