Community Designs

UR5e Super Simple Tabletop Stand
To be used on table top with C-clamps, only for low acceleration applications.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-388419 |
| Weight | 3.83 kg |
| Dimensions (L x W x H) | 683 x 225 x 73 mm |
| Application | Other Equipment |
| Assembly Time | 00:56 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | 4 | |
![]() | 225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm | 1 |
![]() | 26 | |
![]() | 26 |





