Community Designs

UR5 mounting mtand and worktop for MiR100/MiR200
Universal Robot 5 pedestal and worktop that meets the dimensions of the MiR100 and MiR200 industrial collaborative robot carry surface.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-AM-3401 |
| Weight | 23.71 kg |
| Dimensions (L x W x H) | 597 x 417 x 658 mm |
| Application | Material Handling |
| Assembly Time | 03:08 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 4 | |
![]() | 9 | |
![]() | 6 | |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 12 |
![]() | 4 | |
![]() | 225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm | 1 |
![]() | 116 | |
![]() | 116 |








