Community Designs

UR3 Plate Kit
Includes our large (225x225mm) and small (180x180mm) mounting plates for Universal Robots UR3, fasteners included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-3404 |
| Weight | 2.64 kg |
| Dimensions (L x W x H) | 2703 x 2259 x 45 mm |
| Application | Other Equipment |
| Assembly Time | 00:50 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 180x180mm UR3 Mounting plate, for Universal RobotsST-RB-001-0004 - 180 X 180 X 22 mm | 1 |
![]() | 1 | |
![]() | 21 | |
![]() | 21 |



