Programmed

UR 7th Axis

Programmed

UR 7th Axis

By:
$16,674.72 USD
Timing belt driven

1 comments
+$2.00
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-EX-45170 v44.5.23.6.8.11.40
Weight 233.2 kg
Dimensions (L x W x H) 2771 x 1192 x 1042 mm
Unit price $16,674.72 USD
Use case Manufacturing
Application Robot 7th Axis
Assembly time 12:46

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-EX-45170 v44.5.23.6.8.11.40
Weight 233.2 kg
Dimensions (L x W x H) 2771 x 1192 x 1042 mm
Unit price $16,674.72 USD
Use case Manufacturing
Application Robot 7th Axis
Assembly time 12:46

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback