By:
$0.00 USD

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-IC-136 v
Weight 0.0 kg
Dimensions (L x W x H) 0 x 0 x 0 mm
Unit price $0.00 USD
Use case Material Handling
Application Industrial Carts
Assembly time 0:00

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-IC-136 v
Weight 0.0 kg
Dimensions (L x W x H) 0 x 0 x 0 mm
Unit price $0.00 USD
Use case Material Handling
Application Industrial Carts
Assembly time 0:00

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback